JAJSUM7 May 2024 PCM1841-Q1
ADVANCE INFORMATION
Figure 6-16 and Figure 6-17 show the magnitude response and the pass-band ripple for a decimation filter with a sampling rate of 32kHz or 29.4kHz. Table 6-11 lists the specifications for a decimation filter with an 32kHz or 29.4kHz sampling rate.
Figure 6-16 Linear Phase Decimation Filter Magnitude Response
Figure 6-17 Linear Phase Decimation Filter Pass-Band Ripple| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Pass-band ripple | Frequency range is 0 to 0.454 × fS | –0.05 | 0.05 | dB | |
| Stop-band attenuation | Frequency range is 0.58 × fS to 4 × fS | 73.7 | dB | ||
| Frequency range is 4 × fS onwards | 107.2 | ||||
| Group delay or latency | Frequency range is 0 to 0.454 × fS | 16.9 | 1/fS |