JAJSUP3B February 2015 – December 2024 LMR14020
PRODUCTION DATA
The EN pin provides electrical ON and OFF control for the LMR14020. When VEN is below 1.0V, the device is in shutdown mode. The switching regulator is turned off and the quiescent current drops to 1.0µA typically. The LMR14020 also employs undervoltage lockout protection. If VIN voltage is below the UVLO level, the regulator is turned off.