JAJSV58A March   2003  – August 2024 CD54ACT32 , CD74ACT32

PRODUCTION DATA  

  1.   1
  2. 特長
  3. 概要
  4. Pin Configuration and Functions
  5. Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 ESD Ratings
    3. 4.3 Recommended Operating Conditions
    4. 4.4 Thermal Information
    5. 4.5 Electrical Characteristics
    6. 4.6 Switching Characteristics
    7. 4.7 Operating Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 6.1 Functional Block Diagram
    2. 6.2 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
      2. 7.2.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support (Analog)
      1. 8.1.1 Related Documentation
    2. 8.2 ドキュメントの更新通知を受け取る方法
    3. 8.3 サポート・リソース
    4. 8.4 Trademarks
    5. 8.5 静電気放電に関する注意事項
    6. 8.6 用語集
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Parameter Measurement Information

CD54ACT32 CD74ACT32 Load Circuit and Voltage Waveforms
CL includes probe and test-fixture capacitance.
Waveform 1 is for an output with internal conditions such that the output is low except when disabled by the output control. Waveform 2 is for an output with internal conditions such that the output is high except when disabled by the output control.
All input pulses are supplied by generators having the following characteristics: PRR ≤ 1 MHz, ZO = 50 Ω, tr = 3 ns, tf = 3 ns. Phase relationships between waveforms are arbitrary.
For clock inputs, fmax is measured with the input duty cycle at 50%.
The outputs are measured one at a time with one input transition per measurement.
tPLH and tPHL are the same as tpd.
tPZL and tPZH are the same as ten.
tPLZ and tPHZ are the same as tdis.
All parameters and waveforms are not applicable to all devices.
Figure 5-1 Load Circuit and Voltage Waveforms
TEST S1
tPLH/tPHL Open
tPLZ/tPZL 2 × VCC
tPHZ/tPZH GND