JAJSV99F December 2002 – June 2024 ULQ2003A-Q1 , ULQ2004A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPLH | Propagation delay time, low- to high-level output | See Figure 6-9 | 1 | 10 | μs | |
| tPHL | Propagation delay time, high- to low-level output | See Figure 6-9 | 1 | 10 | μs | |
| VOH | High-level output voltage after switching | VS = 50 V, IO = 300 mA, see Figure 6-10 | VS – 500 | mV | ||