JAJSVB0 September 2024 TPS51388
PRODUCTION DATA
The TPS51388 has an overvoltage protection feature, which has the same implementation. When the output voltage becomes higher than 120% of the target voltage, the OVP comparator output goes high, and the output discharges and latches after a wait time of 256µs. This function is a latching operation, so this function needs to reset by EN going low or VIN power cycling.