JAJSVD0B June 2011 – September 2024 INA226
PRODUCTION DATA
The INA226 uses a bank of registers for holding configuration settings, measurement results, minimum/maximum limits, and status information. Table 7-1 summarizes the device registers; refer to the Functional Block Diagram section for an illustration of the registers.
All 16-bit device registers are two 8-bit bytes via the I2C interface.
| POINTER ADDRESS | REGISTER NAME | FUNCTION | POWER-ON RESET | TYPE(1) | |
|---|---|---|---|---|---|
| HEX | BINARY | HEX | |||
| 00h | Configuration Register | All-register reset, shunt voltage and bus voltage ADC conversion times and averaging, operating mode. | 01000001 00100111 | 4127 | R/ W |
| 01h | Shunt Voltage Register | Shunt voltage measurement data. | 00000000 00000000 | 0000 | R |
| 02h | Bus Voltage Register | Bus voltage measurement data. | 00000000 00000000 | 0000 | R |
| 03h | Power Register(2) | Contains the value of the calculated power being delivered to the load. | 00000000 00000000 | 0000 | R |
| 04h | Current Register(2) | Contains the value of the calculated current flowing through the shunt resistor. | 00000000 00000000 | 0000 | R |
| 05h | Calibration Register | Sets full-scale range and LSB of current and power measurements. Overall system calibration. | 00000000 00000000 | 0000 | R/ W |
| 06h | Mask/Enable Register | Alert configuration and Conversion Ready flag. | 00000000 00000000 | 0000 | R/ W |
| 07h | Alert Limit Register | Contains the limit value to compare to the selected Alert function. | 00000000 00000000 | 0000 | R/ W |
| FEh | Manufacturer ID Register | Contains unique manufacturer identification number. | 0101010001001001 | 5449 | R |
| FFh | Die ID Register | Contains unique die identification number. | 0010001001100000 | 2260 | R |