JAJSVD8 August   2024 BQ25758A

PRODUCTION DATA  

  1.   1
  2. 1 特長
  3. 2 アプリケーション
  4. 3 概要
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Device Power-On-Reset
      2. 7.3.2 Device Power-Up From Battery Without Input Source
      3. 7.3.3 Device Power Up from Input Source
        1. 7.3.3.1 VAC Operating Window Programming (ACUV and ACOV)
        2. 7.3.3.2 MODE Pin Configuration
        3. 7.3.3.3 REGN Regulator (REGN LDO)
        4. 7.3.3.4 Switching Frequency and Synchronization (FSW_SYNC)
        5. 7.3.3.5 Device HIZ Mode
      4. 7.3.4 Power Management
        1. 7.3.4.1 Output Voltage Programming (VOUT_REG)
        2. 7.3.4.2 Output Current Programming (IOUT pin and IOUT_REG)
        3. 7.3.4.3 Dynamic Power Management: Input Voltage and Input Current Regulation
          1. 7.3.4.3.1 Input Current Regulation
            1. 7.3.4.3.1.1 IIN Pin
            2. 7.3.4.3.1.2 Multi-Level Current Limit (Overload Mode)
          2. 7.3.4.3.2 Input Voltage Regulation
        4. 7.3.4.4 Bypass Mode
      5. 7.3.5 Bidirectional Power Flow and Programmability
      6. 7.3.6 Integrated 16-Bit ADC for Monitoring
      7. 7.3.7 Status Outputs (PG, STAT and INT)
        1. 7.3.7.1 Power Good Indicator (PG)
        2. 7.3.7.2 Interrupt to Host (INT)
      8. 7.3.8 Protections
        1. 7.3.8.1 Voltage and Current Monitoring
          1. 7.3.8.1.1 VAC Over-voltage Protection (VAC_OVP)
          2. 7.3.8.1.2 VAC Under-voltage Protection (VAC_UVP)
          3. 7.3.8.1.3 Reverse Mode Over-voltage Protection (REV_OVP)
          4. 7.3.8.1.4 Reverse Mode Under-voltage Protection (REV_UVP)
          5. 7.3.8.1.5 DRV_SUP Under-voltage and Over-voltage Protection (DRV_OKZ)
          6. 7.3.8.1.6 REGN Under-voltage Protection (REGN_OKZ)
        2. 7.3.8.2 Thermal Shutdown (TSHUT)
      9. 7.3.9 Serial Interface
        1. 7.3.9.1 Data Validity
        2. 7.3.9.2 START and STOP Conditions
        3. 7.3.9.3 Byte Format
        4. 7.3.9.4 Acknowledge (ACK) and Not Acknowledge (NACK)
        5. 7.3.9.5 Target Address and Data Direction Bit
        6. 7.3.9.6 Single Write and Read
        7. 7.3.9.7 Multi-Write and Multi-Read
    4. 7.4 Device Functional Modes
      1. 7.4.1 Host Mode and Default Mode
      2. 7.4.2 Register Bit Reset
    5. 7.5 BQ25758A Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Typical Application (Buck-Boost configuration)
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 ACUV / ACOV Input Voltage Operating Window Programming
          2. 8.2.1.2.2 Switching Frequency Selection
          3. 8.2.1.2.3 Inductor Selection
          4. 8.2.1.2.4 Input (VAC) Capacitor
          5. 8.2.1.2.5 Output (VBAT) Capacitor
          6. 8.2.1.2.6 Sense Resistor (RAC_SNS and RBAT_SNS) and Current Programming
          7. 8.2.1.2.7 Converter Fast Transient Response
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Typical Application (Buck-only configuration)
        1. 8.2.2.1 Design Requirements
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 サード・パーティ製品に関する免責事項
    2. 11.2 ドキュメントの更新通知を受け取る方法
    3. 11.3 サポート・リソース
    4. 11.4 Trademarks
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 用語集
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Packaging Information
    2. 13.2 Tape and Reel Information
    3. 13.3 Mechanical Data

Serial Interface

The device uses I2C compatible interface for flexible parameter programming and instantaneous device status reporting. I2C is a bi-directional 2-wire serial interface. Only two open-drain bus lines are required: a serial data line (SDA), and a serial clock line (SCL). Devices can be considered as controllers or targets when performing data transfers. A controller is a device which initiates a data transfer on the bus and generates the clock signals to permit that transfer. At that time, any device addressed is considered a target.

The device operates as a target device with address 0x6B, receiving control inputs from the controller device like a micro-controller or digital signal processor through the registers defined in the Register Map. Registers read outside those defined in the map, return 0xFF. The I2C interface supports standard mode (up to 100 kbits/s), fast mode (up to 400 kbits/s), and fast mode plus (up to 1 Mbit/s). When the bus is free, both lines are HIGH. The SDA and SCL pins are open drain and must be connected to the positive supply voltage via a current source or pull-up resistor.

System Note: All 16-bit registers are defined as Little Endian, with the most-significant byte allocated to the higher address. 16-bit register writes must be done sequentially and are recommended to be programmed using multi-write approach described in the Section 7.3.9.7.