JAJSVE9 July 2024 BQ25820
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | VAC, ACUV, ACOV, ACP, ACN, SYS, ACDRV, BATDRV, BATSRC, SRP, SRN, FB, FBG | –0.3 | 85 | V |
| Voltage | SW1 | –2 | 85 | V |
| Voltage | SW1 (40ns transient) | –4 | 85 | V |
| Voltage | PG | –0.3 | 40 | V |
| Voltage | BATDRV with respect to BATSRC | –0.3 | 12 | V |
| Voltage | BTST1, HIDRV1 with respect to SW1 | –0.3 | 14 | V |
| Voltage | DRV_SUP, LODRV1 | –0.3 | 14 | V |
| Voltage | ACP with respect to ACN, SRP with respect to SRN | –0.3 | 0.3 | V |
| Voltage | CE, FSW_SYNC, ICHG, ILIM_HIZ, INT, REGN, SCL, SDA, MODE, STAT1, STAT2, TS | –0.3 | 6 | V |
| Output Sink Current | CE, PG, STAT1, STAT2 | 5 | mA | |
| TJ | Junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |