JAJSVL0A October 2024 – December 2024 LM61480T-Q1 , LM61495T-Q1
PRODUCTION DATA
The LM614xxT-Q1 employs hiccup overcurrent protection when all of the following conditions are met for 128 consecutive switching cycles:
In hiccup mode, the device shuts down and attempts to soft start after tW. Hiccup mode helps reduce the device power dissipation under severe overcurrent conditions and short circuits.
Figure 7-18 Inductor Current Bursts During Hiccup
Figure 7-19 Short-Circuit Transient and Recovery