JAJSVO1 November 2024 LMR51403
PRODUCTION DATA
The LMR51403 converter is an easy-to-use, synchronous, step-down DC/DC converter operating from a 4V to 42V supply voltage. The LMR51403 is capable of delivering up to 300mA DC load current in a very small design size. The family has multiple versions applicable to various applications. For detailed information, see the Device Comparison Table.
The LMR51403 employs fixed-frequency peak-current mode control. The PFM version enters PFM mode at light load to achieve high efficiency. An FPWM version is provided to achieve low output voltage ripple, tight output voltage regulation, and constant switching frequency at light load. The device is internally compensated, which reduces design time and requires few external components.
Additional features, such as precision enable and internal soft start, provide a flexible and easy-to-use design for a wide range of applications. Protection features include the following:
This family of devices requires very few external components and has a pinout designed for simple, designed for PCB layout.