JAJSVR0P January 2005 – March 2025 LM4040
PRODUCTION DATA
LM4040 does not operate in one mode, which is as a fixed voltage reference that cannot be adjusted. LM4040 does offer various Reverse Voltage options that have unique electrical characteristics detailed in Section 6.
For a proper Reverse Voltage to be developed, current must be sourced into the cathode of LM4040. The minimum current needed for proper regulation is denoted in Section 6 as IZ,min.