12 Revision History
Changes from Revision B (September 2015) to Revision C (June 2024)
- 「特長」のデバイス HBM および CDM ESD 分類レベルを更新Go
-
高速伝搬遅延を 13ns から 17ns に、高速立ち上がり時間を 7ns から 6ns に、高速立ち下がり時間を 6ns から 10ns に、最大動作接合部温度範囲を 140°C から 150°C にそれぞれ変更Go
- 伝播遅延を 13ns から 17ns に変更Go
- Changed ESD CDM rating from 750V to 1000VGo
- Changed the DGN package RθJA from 71.8 to 48.9,
RθJC(top) from 65.6 to 71.8, RθJB from 7.4 to 22.3,
ψJT from 7.4 to 2.6, ψJB from 31.5 to 22.3,
RθJC(bot) from 19.6 to 4.5. Changed the D package RθJA
from 130.9 to 126.4, RθJC(top) from 80.0 to 67.0, RθJB
from 71.4 to 69.9, ψJT from 21.9 to 19.2, ψJB from 70.9 to
69.1.Go
- Add the IVDD,
IVDDO, IDIS, RINx,
VENx_H, VENx_L,
VENx_HYS. Remove the I VDDq at
INx=GND condition, VON at 25°C,
VDD-VOH and VOL
Changed the I VDDq at INx=VDD from 55μA (min),
110μA (typ), 175μA (max) to 300μA (typ), 450μA (max).
Changed the VON from 3.7V (min), 4.2V (typ) ,
4.65V (max) to 3.8V (min), 4.1V (typ), 4.4V (max). Changed
the VOFF from 3.4V (min), 3.9V (typ) , 4.4V (max)
to 3.5V (min), 3.8V (typ), 4.1V (max). Changed the
VVDD_HYS from 0.2V (min), 0.3V (typ) ,
0.5V (max) to 0.3V (typ). Changed the VINx_H from
1.9V (min), 2.1V (typ) , 2.3V (max) to 1.8V (min), 2V (typ),
2.3V (max). Changed the VINx_L from 1V (min),
1.2V (typ) , 1.4V (max) to 0.8V (min), 1V (typ), 1.2V (max).
Changed the VINx_HYS from 0.7V (min), 0.9V (typ)
, 1.1V (max) to 1V (typ). Changed the ROH from
2.5Ω (min), 5Ω (typ) , 7.5Ω (max) to 5Ω (typ), 8.5Ω (max).
Changed the ROL from 0.15Ω (min), 0.5Ω (typ) , 1Ω
(max) to 0.6Ω (typ), 1.1Ω (max).Go
- Changed the tR from 7ns (typ), 18ns (max) to 6ns (typ),
10ns (max). Changed the tF from 6ns (typ), 10ns (max) to 10ns (typ),
14ns (max). Changed the tD1, tD2, tD3,
tD4from 6ns (min), 13ns (typ), 23 ns (max) to 17ns (typ), 27ns
(max). Changed the tM from 1ns (typ), 4 ns (max) to 1ns (typ), 2ns
(max). Changed the tPWmin from 15ns (typ), 25ns (max) to 10ns (typ),
15ns (max).Go
- Changed Typical Characteristics graphsGo
- Changed Fast Propagation Delays from 13-ns to 17-ns and max
Operating Junction Temperature Range from 140°C to
150°CGo
- Changed the Functional Block DiagramGo
- Changed the threshold voltage and hysteresisGo
- Changed the Output Stage description Go
- Changed the Low
Propagation Delays and Tightly Matched Outputs Go
- Changed the UVLO typical value from 4.25V to 4V and hysteresis from
350mV to 300mVGo
- Changed the Application Curves Go
- Changed propagation delay time from 13ns to 17nsGo
Changes from Revision A (January 2014) to Revision B (September 2015)
- 「ESD 定格」表、「機能説明」セクション、「デバイスの機能モード」セクション、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスおよびドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションを追加。
Go
Changes from Revision * (November 2013) to Revision A (January 2014)
- ドキュメントのステータスを製品プレビューから量産データへ変更
Go