JAJSVS3A October 2024 – December 2024 BQ25190
PRODUCTION DATA
If LDO1 is configured to be in always-on mode and LDO1_SHIP_AO is set to 1, LDO1-ON ship mode is enterted with ship mode entry condtions. To enter this mode, LDO1 remains enabled in power-down sequence during ship mode entry.
Exiting the LDO1-ON ship mode is the same as exiting the regular ship mode.