JAJSVW9A December 2011 – December 2024 OPA1662 , OPA1664
PRODUCTION DATA
The OPA1662 and OPA1664 series op amps are capable of driving 2kΩ loads with a power-supply voltage up to ±18V and full operating temperature range. Internal power dissipation increases when operating at high supply voltages. Copper leadframe construction used in the OPA166x series op amps improves heat dissipation compared to conventional materials. Circuit board layout can also help minimize junction temperature rise. Wide copper traces help dissipate the heat by acting as an additional heat sink. Temperature rise can be further minimized by soldering the devices to the circuit board rather than using a socket.