JAJSVY8B December   2006  – December 2024 OPA4830

PRODUCTION DATA  

  1.   1
  2. 1 特長
  3. 2 アプリケーション
  4. 3 概要
  5. 4 Related Products
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics VS = ±5V
    6. 6.6  Electrical Characteristics VS = 5V
    7. 6.7  Electrical Characteristics VS = 3V
    8. 6.8  Typical Characteristics: VS = ±5V
    9. 6.9  Typical Characteristics: VS = ±5V, Differential Configuration
    10. 6.10 Typical Characteristics: VS = 5V
    11. 6.11 Typical Characteristics: VS = 5V, Differential Configuration
    12. 6.12 Typical Characteristics: VS = 3V
    13. 6.13 Typical Characteristics: VS = 3V, Differential Configuration
  8. 7 Parameter Measurement Information
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1  Wideband Voltage-Feedback Operation
      2. 8.1.2  DC Level-Shifting
      3. 8.1.3  AC-Coupled Output Video Line Driver
      4. 8.1.4  Noninverting Amplifier With Reduced Peaking
      5. 8.1.5  Single-Supply Active Filter
      6. 8.1.6  Differential Interface Applications
      7. 8.1.7  DC-Coupled Single-to-Differential Conversion
      8. 8.1.8  Low-Power, Differential I/O, 4th-Order Active Filter
      9. 8.1.9  Dual-Channel, Differential ADC Driver
      10. 8.1.10 Video Line Driving
      11. 8.1.11 4-Channel DAC Transimpedance Amplifier
      12. 8.1.12 Operating Suggestions: Optimizing Resistor Values
      13. 8.1.13 Bandwidth vs Gain: Noninverting Operation
      14. 8.1.14 Inverting Amplifier Operation
      15. 8.1.15 Output Current and Voltages
      16. 8.1.16 Driving Capacitive Loads
      17. 8.1.17 Distortion Performance
      18. 8.1.18 Noise Performance
      19. 8.1.19 DC Accuracy and Offset Control
    2. 8.2 Power Supply Recommendations
      1. 8.2.1 Thermal Analysis
    3. 8.3 Layout
      1. 8.3.1 Layout Guidelines
        1. 8.3.1.1 Input and ESD Protection
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Design-In Tools
        1. 9.1.1.1 Demonstration Fixtures
        2. 9.1.1.2 Macromodels and Applications Support
    2. 9.2 ドキュメントの更新通知を受け取る方法
    3. 9.3 サポート・リソース
    4. 9.4 Trademarks
    5. 9.5 静電気放電に関する注意事項
    6. 9.6 用語集
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Dual-Channel, Differential ADC Driver

Where a low-noise, single-supply, interface to a differential input +5V ADC is required, the circuit of Figure 8-14 can provide a high dynamic range, medium gain interface for dual high-performance ADCs. The circuit of Figure 8-14 uses two amplifiers in the differential inverting configuration. The common-mode voltage is set on the noninverting inputs to the supply mid-scale. In this example, the input signal is coupled in through a 1:2 transformer. This design provides both signal gain, single to differential conversion, and a reduction in noise figure. To show a 50Ω input impedance at the input to the transformer, two 200Ω resistors are required on the transformer secondary. These two resistors are also the amplifier gain elements. Because the same dc voltage appears on both inverting nodes in the circuit of Figure 8-14, no dc current flows through the transformer, giving a dc gain of 1 to the output for this common-mode voltage, VCM.

The circuit of Figure 8-14 is particularly designed for a moderate resolution dual ADC used as I/Q samplers. The optional 500Ω resistors to ground on each amplifier output can be added to improve the 2nd- and 3rd-harmonic distortion by >15dB if higher dynamic range is required.

The 5mA added output stage current significantly improves linearity if that is required. The measured 2nd-harmonic distortion is consistently lower than the 3rd-harmonics for this balanced differential design. Particularly helpful for this low-power design if there are no grounds in the signal path after the low-level signal at the transformer input. The two pull-down resistors do show a signal path ground and can be connected at the same physical point to ground, to eliminate imbalanced ground return currents from degrading 2nd-harmonic distortion.