JAJSVZ3B February 2015 – December 2024 LMR14050
PRODUCTION DATA
The LMR14050 is enabled when the VIN pin voltage rises above 3.7 V (typical) and the EN pin voltage exceeds the enable threshold of 1.2 V (typical). The LMR14050 is disabled when the VIN pin voltage falls below 3.52 V (typical) or when the EN pin voltage is below 1.2 V. The EN pin has an internal pullup current source (typically IEN = 1 μA) that enables operation of the LMR14050 when the EN pin is floating.
Many applications benefit from the employment of an enable divider RENT and RENB in Figure 6-1 to establish a precision system UVLO level for the stage. System UVLO can be used for supplies operating from utility power as well as battery power. System UVLO can be used for sequencing, making sure of reliable operation, or supply protection, such as a battery. An external logic signal can also be used to drive EN input for system sequencing and protection.
When EN terminal voltage exceeds 1.2 V, an additional hysteresis current (typically IHYS = 3.6 μA) is sourced out of EN terminal. When the EN terminal is pulled below 1.2 V, IHYS current is removed. This additional current facilitates adjustable input voltage UVLO hysteresis. Use Equation 2 and Equation 3
Equation 3 to calculate RENT and RENB for desired UVLO hysteresis voltage.
Figure 6-3 System UVLO By Enable Dividers
where VSTART is the desired voltage threshold to enable LMR14050, VSTOP is the desired voltage threshold to disable device.