JAJSVZ7 December 2024 TLV1922
PRODMIX
Window comparators are commonly used to detect undervoltage and overvoltage conditions. The figure below shows a simple window comparator circuit monitoring a 24V PLC power supply. Window comparators require open drain outputs if the outputs are directly connected together.