JAJSW02A February 2002 – December 2024 SN74AHC125Q
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||||
| tPLH | A | Y | CL = 15 pF | 3.8 | 5.5 | 1 | 6.5 | ns | |
| tPHL | 3.8 | 5.5 | 1 | 6.5 | |||||
| tPZH | OE | Y | CL = 15 pF | 3.6 | 5.1 | 1 | 6 | ns | |
| tPZL | 3.6 | 5.1 | 1 | 6 | |||||
| tPHZ | OE | Y | CL = 15 pF | 4.6 | 6.8 | 1 | 8 | ns | |
| tPLZ | 4.6 | 6.8 | 1 | 8 | |||||
| tPLH | A | Y | CL = 50 pF | 5.3 | 7.5 | 1 | 8.5 | ns | |
| tPHL | 5.3 | 7.5 | 1 | 8.5 | |||||
| tPZH | OE | Y | CL = 50 pF | 5.1 | 7.1 | 1 | 8 | ns | |
| tPZL | 5.1 | 7.1 | 1 | 8 | |||||
| tPHZ | OE | Y | CL = 50 pF | 6.1 | 8.8 | 1 | 10 | ns | |
| tPLZ | 6.1 | 8.8 | 1 | 10 | |||||