JAJSW22 January 2025 LMG3650R070
ADVANCE INFORMATION
The turn-off transition has two timing components: turn-off delay time, and turn-off voltage rise time. The turn-off delay time is from when IN goes low to when the drain-source voltage rises to 20% of the bus voltage. The turn-off voltage rise time is from when the drain-source voltage rises from 20% of the bus voltage to when the drain-source voltage to 80% of the bus voltage. Note that the turn-off timing components are dependent on the LHB load current, however LMG365xR070 also features the ability to limit turn-off drive strength. When the drain-to-source current is sufficiently high and the turn-off drive strength is limited, the timing components become dependent on the programming resistors RDRV_on, RDRV_off, and capacitance CDRV_off connected to the FLT/RDRV pin.