JAJSW57 February 2025 LP5892-Q1
PRODUCTION DATA
FC21 is shown in FC21 Register and described in FC21 Register Field Descriptions.
| 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
| LSD_CH | |||||||||||||||
| R-0b | |||||||||||||||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| LSD_CH | |||||||||||||||
| R-0b | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LSD_CH | |||||||||||||||
| R-0b | |||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 47-0 | LSD_CH | R | 0b | Locate the LED short circuitry channel: Bit 0 = 0, CH 0 is normal; Bit 0 = 1, CH 0 is short circuitry ... Bit 47 = 0, CH 47 is normal; Bit 47 = 1, CH 47 is short circuitry |