JAJSW57 February 2025 LP5892-Q1
PRODUCTION DATA
The channel grayscale data is written to SRAM of the device by the data write command with non-broadcast way, details can be found in Data Write Command and Write a Frame Data into Memory Book.
Data Write Flow is the data write flow for this application, P (i, j) is the data of pixel locating in I + 1 row and j + 1 column. Suppose channel R15/G15/B15 of each device is not used and not connected, the channel R14/G14/B14 is connected to P(i, 0), the channel R13/G13/B13 is connected to P (i, 1),…, and channel R0/G0/B0 is connected to P (i, 14). The data of unused channel must be zero noting D_Zero in below figure, and D_Zero = 00000000000000001 00000000000000001 00000000000000001b.
Figure 7-4 Data Write Flow