JAJSW97C April 1992 – March 2025 TPIC6595
PRODUCTION DATA
over operating free-air temperature range (unless otherwise noted)
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPLH | Propagation delay time, low-to-high-level output from G | CLL = 30pF = 30pF, IDD = 250mA, See Figure 6-1 and Figure 6-2 | 650 | ns | ||
| tPHL | Propagation delay time, high-to-low-level output from G | 150 | ns | |||
| tr | Rise time, drain output | 750 | ns | |||
| tf | Fall time, drain output | 425 | ns | |||
| ta | Reverse-recovery-current rise time | IFF = 250mA, di/dt = 20A/µs. See (1), (2), and Figure 6-3 | 100 | ns | ||
| trr | Reverse-recovery time | 300 | ||||