JAJSWY4A July   2025  – September 2025 TMUX5411 , TMUX5412 , TMUX5413

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 アプリケーション
  4. 3 Description
  5. 4 ピン構成および機能
  6. 5 仕様
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Thermal Information
    4. 5.4  Recommended Operating Conditions
    5. 5.5  ±15V Dual Supply: Electrical Characteristics 
    6. 5.6  ±15V Dual Supply: Switching Characteristics 
    7. 5.7  48V Single Supply: Electrical Characteristics 
    8. 5.8  48V Single Supply: Switching Characteristics 
    9. 5.9  12 V Single Supply: Electrical Characteristics 
    10. 5.10 12V Single Supply: Switching Characteristics 
    11. 5.11 Typical Characteristics
  7. 6 パラメータ測定情報
    1. 6.1  オン抵抗
    2. 6.2  オフ リーク電流
    3. 6.3  オン リーク電流
    4. 6.4  tON and tOFF Time
    5. 6.5  伝搬遅延
    6. 6.6  電荷注入
    7. 6.7  Off Isolation
    8. 6.8  Channel-to-Channel Crosstalk
    9. 6.9  Bandwidth
    10. 6.10 THD + ノイズ
    11. 6.11 Power Supply Rejection Ratio (PSRR)
  8. 7 詳細説明
    1. 7.1 概要
    2. 7.2 機能ブロック図
    3. 7.3 機能説明
      1. 7.3.1 双方向動作
      2. 7.3.2 レール ツー レール動作
      3. 7.3.3 1.8 V Logic Compatible Inputs
      4. 7.3.4 Flat On-Resistance
      5. 7.3.5 パワーアップ シーケンシング フリー
    4. 7.4 Device Functional Modes
      1. 7.4.1 真理値表
  9. 8 アプリケーションと実装
    1. 8.1 Application Information
      1. 8.1.1 Typical Application - Gain Switching
        1. 8.1.1.1 Design Requirements
        2. 8.1.1.2 Application Curve
    2. 8.2 Power Supply Recommendations
    3. 8.3 レイアウト
      1. 8.3.1 Layout Guidelines
      2. 8.3.2 Layout Example
  10. 9 デバイスおよびドキュメントのサポート
    1. 9.1 ドキュメントのサポート
      1. 9.1.1 関連資料
    2. 9.2 ドキュメントの更新通知を受け取る方法
    3. 9.3 サポート・リソース
    4. 9.4 商標
    5. 9.5 静電気放電に関する注意事項
    6. 9.6 用語集
  11. 10Revision History
  12. 11メカニカル、パッケージ、および注文情報

Description

The TMUX541x is a general purpose complementary metal-oxide semiconductor (CMOS) switch device with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works with a single supply (4.5V to 50V), dual supplies (±4.5V to ±25V), or asymmetric supplies (such as VDD = 37.5V, VSS = –12.5V). The TMUX541x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUX541x are controlled with appropriate logic control inputs on the SELx pins. The TMUX541x exhibits break-before-make switching, allowing the device to be used in cross-point and multiplexing applications.

The TMUX541x is a part of the general purpose switches and multiplexers family of devices emphasizing uses in broad range of applications while reducing BOM cost.

Package Information
PART NUMBER PACKAGE(1)PACKAGE SIZE(2)

TMUX5411
TMUX5412
TMUX5413

PW (TSSOP, 16)5mm × 6.4mm
DYY (SOT-23-THIN, 16) 3.26mm x 4.2mm
For all available packages, see the package option addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
TMUX5411 TMUX5412 TMUX5413 TMUX541x Block
                        DiagramTMUX541x Block Diagram