JAJU618B March   2015  – December 2018

 

  1.   A
    1.     A.1 Field Oriented Control (FOC)
    2.     A.2 Position and Speed Motor Control
  2.   改訂履歴B

Position and Speed Motor Control

To view a diagram of the speed and position FOC loop for a PMSM, see Figure 15. By reducing the system components and increasing efficiency, the AM437x family enables cost-effective integrated designs of a communications system and intelligent controllers for three-phase motors. The FOC algorithm maintains efficiency across a wide range of speeds while using a space vector modulation technique to compensate for the sinusoidal-voltage waveform applied to the motor by controlling the flux from the rotor coordinates. This approach produces a minimum amount of torque ripple when driving a sinusoidal BEMF motor with sinusoidal currents.

In LEVEL4 the controlling variables are lsw and speed.

TIDEP0025 Level_4_Speed_Closed_Field_Oriented_Ctrl_TIDU800.gifFigure 15. LEVEL4 - Speed Closed Field Oriented Control Loop

In LEVEL5, the controlling variables are lsw and angle.

TIDEP0025 Level_5_Position_Closed_Field_Oriented_Ctrl_TIDU800.gifFigure 16. LEVEL5 - Position Closed Field Oriented Control Loop

LEVEL6 is a combination of LEVEL4 and LEVEL5. In Level 6, the control variables are msw, lsw, speed, and angle.

TIDEP0025 Shot_FOC_Motor_Ctrl_Lvl_6_UI_TIDU800.pngFigure 17. FOC Motor Control Level 6