JAJU844 August 2022
Table 1-1 lists key specifications for this design.
| PARAMETER | SPECIFICATIONS | DETAILS |
|---|---|---|
| Supply voltage | ±32 V | See Section 2.3.1.1 |
| Output load type | 100 Ω | See Section 3.2 |
|
1 nF (Riso = 50 Ω) |
||
| Target bandwidth (BW) | f = 100 MHz at 20 Vpp | See Section 3.3 |
| f = 1 MHz at 50 Vpp | See Section 3.3 | |
| HD2, HD3 | < –75 dBc at 1 MHz (Vo = 50 Vpp) | See Section 3.3 |
| Steady-state or quiescent current consumption | About 50 mA for three amplifiers on a ±16-V supply | See the THS3491 data sheet |
| Maximum operating temperature | Maximum operating temperature dependent upon the internal device power dissipation to limit TJ(MAX)< 150°C | See Section 2.3.3 |
| Form factor | 85 mm × 48 mm | See Section 4 |