JAJU858 December 2022
This section shows test data for efficiency over full scale load variation, output voltage regulation, output ripple, cross regulation, and transient load response waveforms, as well as thermal performance. For all measurements shown in the screenshots, VAC was set to 115 VRMS, 60 Hz with the oscilloscope set to 20-MHz bandwidth and in AC coupling (for the voltage ripple measurements).