JAJU874 September   2022 ADS1282-SP

 

  1.   概要
  2.   リソース
  3.   特長
  4.   アプリケーション
  5.   5
  6. 1System Description
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Rset, Rref, and Gain Calculation
      2. 2.2.2 Analog Multiplexer Effect
    3. 2.3 Highlighted Products
      1. 2.3.1 ADS1282-SP
      2. 2.3.2 LMP7704-SP
      3. 2.3.3 TPS7A4501-SP
      4.      16
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
    4. 3.4 Test Results
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Documentation Support
    3. 4.3 サポート・リソース
    4. 4.4 Trademarks
  10. 5About the Author

Hardware Requirements

The following three pieces of hardware needed to evaluate the accuracy of the series RTDs temperature sensing system:

  • TIDA-060042: the RTD board that connects 10 RTDs in series and outputs differential RTD voltages as well as the reference voltage. Figure 3-1 shows the schematic of TIDA-060042.
GUID-20220831-SS0I-P9CC-TJ1Z-WRQMKX8GC36S-low.png Figure 3-1 TIDA-060042 Schematic
  • ADS1282EVM-PDK: the ADS1282-SP evaluation module. Modification is needed on the evaluation module such that Analog Front End (AFE) is bypass and Vref is directly provided by TIDA-060042.
  • PHI Controller board: this board comes with ADS1282EVM-PDK. The board provides a convenient communication interface to ADS1282EVM-PDK over a USB 2.0 (or higher) for power delivery as well as digital input and output

Figure 3-2 shows an image with all three pieces of hardware connected.

GUID-20220906-SS0I-Z0V7-LPP8-P9RZGCFDQPZN-low.jpg Figure 3-2 Hardware Setup