JAJU875 July 2020
The TPS62864 device is a high-frequency synchronous step-down converter with I2C interface which provide a high power density solution. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The device can also be forced in PWM mode operation for small output voltage ripples. Together with its DCS-control architecture, excellent load transient performance and tight output voltage accuracy are achieved. The devices are available in a 15-pin WCSP package.