SBAA381A April 2019 – January 2024 TLV320ADC3140 , TLV320ADC5140 , TLV320ADC6140
The response of the default decimation filter is linear phase. It is supported for all sample rates from 8 kHz to 768 kHz. The low latency and ultra-low latency responses are supported for a subset of the sample rates as shown in Table 2-2. Unsupported filters are marked as 'NA'. For supported filters, Table 2-2 lists the maximum channel count. Note that to support the channel count shown in Table 2-2, certain processing blocks may have to be disabled, as shown in Section 3.
SAMPLE RATE (kHz) | LINEAR PHASE | LOW LATENCY | ULTRA-LOW LATENCY |
---|---|---|---|
8 | 2 | 2 | NA |
16 | 2 | 2 | 2 |
24 | 2 | 2 | 2 |
32 | 2 | 2 | 2 |
48 | 2 | 2 | 2 |
96 | 2 | 2 | 2 |
192 | 2 | 2 | 2 |
384 | 2 | NA | 2 |
768 | 1 | NA | NA |