SBAA424A June   2020  – May 2022 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1

 

  1. 1Abstract
    1.     Trademarks
  2. 1Introduction to the PCM6260-Q1 Family
  3. 2Understanding PCM6xx0-Q1 Hardware and Software Compatibility
  4. 3Revision History

Introduction to the PCM6260-Q1 Family

To accommodate the short- and long-term vision of OEMs and TIer1s in most cost-optimized and space-constrained manner, Texas Instruments developed a highly-integrated, package- and software-compatible, high-performance, multi-channel audio ADC family called PCM6260-Q1. These devices support microphone (analog and digital) and line inputs and integrate a programmable high-voltage microphone bias and input fault diagnostics. These devices provide a very flexible digital filtering scheme with linear phase, low latency and ultra-low latency filters, multiple programmable biquads per channel, and high-pass filters. The PCM6260-Q1 family supports a very flexible data output and control interface, allowing several devices to use the same output data and control interface bus. In addition, these devices have GPIOs, fine phase and gain calibration schemes, and a digital mixer and summer, to optimize the system performance to a whole new level. Figure 1-1 shows a functional block diagram of the PCM6260-Q1 device.

GUID-50D3AEF9-A954-46BB-BE45-59C4D10AD37B-low.gif Figure 1-1 PCM6260-Q1 Functional Block Diagram

The PCM6260-Q1 device is one of the PCM6xx0-Q1 family that are available in two (PCM6020-Q1), four (PCM6240-Q1, PCM6340-Q1), six (PCM6260-Q1, PCM6360-Q1), and eight (PCM6480-Q1) channel package- and software-compatible options. Table 1-1 shows the different offerings of this audio ADC family.

Table 1-1 PCM6xx0-Q1 Family Offerings
Device# of inputsBoost ConverterMicrophone BiasMicrophone Diagnostics
PCM6480-Q14 Analog, 4 Digital
PCM6260-Q16 Analog
PCM6360-Q16 Analogx
PCM6240-Q14 Analog
PCM6340-Q14 Analogx
PCM6020-Q12 Analog