SBAA497B May 2021 – April 2022 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
A Digital Biquad Filter is a second-order IIR filter with two poles and two zeros. “Biquad” is an abbreviation of “biquadratic.” Thus, a Digital Biquad Filter is an IIR filter whose transfer function is the ratio of two quadratic functions given by Equation 2 and the corresponding direct form II block diagram shown in Figure 2-1. In this equation, the coefficients are normalized so that a0 = 1 through the division of all the coefficients by a0.

Figure 2-1 Direct Form II Biquad Filter