SBAA561B October   2022  – October 2023 AFE4960 , AFE4960P

 

  1.   1
  2. 1Application Brief

Application Brief

Application

Electroencephalograms (EEG) record spontaneous electrical activities in the brain. An EEG reflects the electrical activity of neurons under the scalp. EEG is widely used for clinical diagnosis of epileptic seizures, Alzheimer's disease, and sleep disorders. Conventional EEG instruments are bulky and uncomfortable to wear. A new wave of wearable EEG applications are opening up the possibility of continuous EEG monitoring, and are looking to extend EEG-to-consumer applications. Wearable EEG can be used in applications like epilepsy monitoring, sleep monitoring, and in determining the alertness of the user during activities like driving, work, and study. The challenges in wearable EEG include low signal levels and high contact impedance due to the use of small form-factor dry electrodes. The AFE4960 device is designed for low-power acquisition of EEG signals. The device supports acquisition on two EEG channels and an interface to up to eight electrodes. Each EEG channel can be configured to acquire a signal from any pair of electrodes. The high-input impedance, CMRR, and low power consumption makes the AFE4960 an option for wearable EEG applications. The AFE4960P additionally has a PPG signal chain which can be used for SpO2 measurements.

AFE4960

  • Interface: SPI™, I2C interfaces: selectable by pin
  • Package: 2.6-mm × 2.6-mm DSBGA, 0.4-mm pitch
  • Supply: 1.7 V–1.9 V
Features
  • FIFO with 128-sample depth
  • Internal oscillator, external clock options
Differentiation
  • Low-noise EEG signal acquisition on two channels
  • Flexible electrode interface to up to eight EEG electrodes
  • Integrated bias voltage
  • High input impedance, excellent CMRR
  • Measurement of lead impedance

Figure 1 shows a concept wearable EEG system. Example locations for wearable EEG signal acquisition are the forehead and in or around the ear.

GUID-20220926-SS0I-ZGCL-Z0KK-LQXW09NT02FB-low.png Figure 1 Example of Wearable EEG

Figure 2 shows a reference schematic of the AFE4960 used to realize a wearable EEG system with interface up to eight electrodes.

GUID-20220913-SS0I-RH9T-7W0D-FZ2LZZJ1PHCW-low.svg Figure 2 Wearable EEG System Using AFE4960
GUID-20220920-SS0I-SZSR-G6LC-MPB30B4J4XL8-low.svg Figure 3 AFE4960 Signal Chain

Figure 3 shows the EEG signal chain in the AFE4960 interfaced to four EEG electrodes - S1, S2, S3, and BIAS. Use the input switch matrix to construct the two EEG channels as:

EEG Channel 1 = (S1 – S3);

EEG Channel 2 = (S2 – S3).

The RLD switch matrix can be used to connect the output of the RLD amplifier to the BIAS electrode. The RLD amplifier can be configured either in feedback or in unity gain mode to drive 0.9 V on the BIAS electrode.

Table 1 shows the AFE4960 specifications for a wearable EEG system.

Table 1 Specifications for a Wearable EEG System
Parameter AFE4960 Comments
Multiple EEG electrodes Up to 8
Multiple EEG channels 2
Low input referred noise 2.7 μVpp 70-Hz bandwidth
High sampling rate 1.33 kSPS Programmable sampling rate
Low power consumption 550 μW/ch At maximum sampling rate
Note: While the AFE4960 provides an excellent signal chain for EEG signal acquisition with low noise and high input impedance, there are other challenges involved in acquiring good-quality EEG signals on a wearable device. The positioning of the electrodes can play a significant role in getting strong EEG signals. Additionally, the high contact impedance from small form-factor electrodes can pose significant challenges to the signal quality.