SBAA591 December   2023 REF54

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Flicker Noise Measurement Method
  6. 30.1 Hz to 10 Hz Band Pass Filter Design for Reference Noise Measurement
    1. 3.1 Filter Schematic
    2. 3.2 TINA - TI simulations
    3. 3.3 Component Selection
  7. 4Measurement Setup
    1. 4.1 REF54250CDR Noise Measurement Setup
  8. 5Filter Board Design
    1. 5.1 Schematic
      1. 5.1.1 Schematics Images
    2. 5.2 Layout
    3. 5.3 Bill of Materials
  9. 6References

Schematic

VCC (+ve supply) and VEE (-ve supply) required for op-amps are connected at banana jack J2, J3 and J4. This is passed through pi filter and low noise LDO TPS7A47 (+12 V) and TPS7A3301RGWT (-12 V) as shown in Figure 5-7 to get noise free power for the op-amps used for the filter.

TPS7A47 and TPS7A33 are designed for high-accuracy and high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. For applications where positive and negative high-performance rails are required, consider using these high voltage, ultra low noise, and low dropout linear regulators.