SBAS439C August 2008 – July 2015
PRODUCTION DATA.
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| Voltage | AVDD to GND | –0.3 | 6 | V | ||
| Digital input voltage to GND | –0.3 | AVDD +0.3 | V | |||
| VOUT to GND | –0.3 | AVDD +0.3 | V | |||
| Temperature | Junction, TJ max | 150 | °C | |||
| Storage, Tstg | –65 | 150 | °C | |||
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | |||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| TA | Operating temperature | –40 | +125 | °C | |
| AVDD | Supply voltage | 2.0 | +5.5 | V | |
| THERMAL METRIC(1) | DAC8x11 | UNIT | |
|---|---|---|---|
| DCK (SC70) | |||
| 6 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 216.4 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 52.1 | °C/W |
| RθJB | Junction-to-board thermal resistance | 65.9 | °C/W |
| ψJT | Junction-to-top characterization parameter | 1.3 | °C/W |
| ψJB | Junction-to-board characterization parameter | 65.2 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
| PARAMETER | TEST CONDITIONS | DAC8411, DAC8311 | UNIT | ||||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| STATIC PERFORMANCE(1) | |||||||
| DAC8411 | Resolution | 16 | Bits | ||||
| Relative accuracy | Measured by the line passing through codes 485 and 64714 | 3.6 V to 5 V | ±4 | ±8 | LSB | ||
| 2 V to 3.6 V | ±4 | ±12 | |||||
| Differential nonlinearity | ±0.5 | ±2 | LSB | ||||
| DAC8311 | Resolution | 14 | Bits | ||||
| Relative accuracy | Measured by the line passing through codes 120 and 16200 | ±1 | ±4 | LSB | |||
| Differential nonlinearity | ±0.125 | ±1 | LSB | ||||
| Offset error | Measured by the line passing through two codes(2) | ±0.05 | ±4 | mV | |||
| Offset error drift | 3 | μV/°C | |||||
| Zero code error | All zeros loaded to the DAC register | 0.2 | mV | ||||
| Full-scale error | All ones loaded to DAC register | 0.04 | 0.2 | % of FSR | |||
| Gain error | 0.05 | ±0.15 | % of FSR | ||||
| Gain temperature coefficient | AVDD = 5 V | ±0.5 | ppm of FSR/°C | ||||
| AVDD = 2 V | ±1.5 | ||||||
| OUTPUT CHARACTERISTICS | |||||||
| Output voltage range | 0 | AVDD | V | ||||
| Output voltage settling time(3) | RL = 2 kΩ, CL = 200 pF, AVDD = 5 V, 1/4 scale to 3/4 scale |
6 | 10 | μs | |||
|
RL = 2 MΩ, CL = 470 pF |
12 | μs | |||||
| Slew rate | 0.7 | V/μs | |||||
| Capacitive load stability | RL = ∞ | 470 | pF | ||||
| RL = 2 kΩ | 1000 | pF | |||||
| Code change glitch impulse | 1LSB change around major carry | 0.5 | nV-s | ||||
| Digital feedthrough | 0.5 | nV-s | |||||
| Power-on glitch impulse | RL = 2 kΩ, CL = 200 pF, AVDD = 5 V | 17 | mV | ||||
| DC output impedance | 0.5 | Ω | |||||
| Short-circuit current | AVDD = 5 V | 50 | mA | ||||
| AVDD = 3 V | 20 | mA | |||||
| Power-up time | Coming out of power-down mode | 50 | μs | ||||
| AC PERFORMANCE | |||||||
| SNR | TA= 25°C, BW = 20 kHz, 16-bit level, AVDD = 5 V, fOUT = 1 kHz, 1st 19 harmonics removed for SNR calculation |
88 | dB | ||||
| THD | –66 | dB | |||||
| SFDR | 66 | dB | |||||
| SINAD | 66 | dB | |||||
| DAC output noise density(4) | TA= 25°C, at zero-scale input, fOUT = 1 kHz, AVDD = 5 V |
17 | nV/√Hz | ||||
| TA= 25°C, at mid-code input, fOUT = 1 kHz, AVDD = 5 V |
110 | nV/√Hz | |||||
| DAC output noise(5) | TA= 25°C, at mid-code input, 0.1 Hz to 10 Hz, AVDD = 5 V |
3 | μVpp | ||||
| LOGIC INPUTS(3) | |||||||
| Input current | ±1 | μA | |||||
| VINL, input low voltage | AVDD = 2.7 V to 5.5 V | 0.3 × AVDD | V | ||||
| AVDD = 2 V to 2.7 V | 0.1 × AVDD | V | |||||
| VINH, input high voltage | AVDD = 2.7 V to 5.5 V | 0.7 × AVDD | V | ||||
| AVDD = 2 V to 2.7 V | 0.9 × AVDD | V | |||||
| Pin capacitance | 1.5 | 3 | pF | ||||
| POWER REQUIREMENTS | |||||||
| AVDD | 2 | 5.5 | V | ||||
| IDD | Normal mode | VINH = AVDD and VINL = GND, at mid-scale code(6) | AVDD = 3.6 V to 5.5 V | 110 | 160 | μA | |
| AVDD = 2.7 V to 3.6 V | 95 | 150 | |||||
| AVDD = 2 V to 2.7 V | 80 | 140 | |||||
| All power-down mode | VINH = AVDD and VINL = GND, at mid-scale code(6) | AVDD = 3.6 V to 5.5 V | 0.5 | 3.5 | μA | ||
| AVDD = 2.7 V to 3.6 V | 0.4 | 3.0 | |||||
| AVDD = 2 V to 2.7 V | 0.1 | 2.0 | |||||
| Power dissipation | Normal mode | VINH = AVDD and VINL = GND, at mid-scale code(6) | AVDD = 3.6 V to 5.5 V | 0.55 | 0.88 | mW | |
| AVDD = 2.7 V to 3.6 V | 0.25 | 0.54 | |||||
| AVDD = 2 V to 2.7 V | 0.14 | 0.38 | |||||
| All power-down mode | VINH = AVDD and VINL = GND, at mid-scale code(6) | AVDD = 3.6 V to 5.5 V | 2.50 | 19.2 | μW | ||
| AVDD = 2.7 V to 3.6 V | 1.08 | 10.8 | |||||
| AVDD = 2 V to 2.7 V | 0.72 | 8.1 | |||||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| f(SCLK) | Serial clock frequency | AVDD = 2.0 V to 3.6 V | 20 | MHz | ||
| AVDD = 3.6 V to 5.5 V | 50 | |||||
| t1 | SCLK cycle time | AVDD = 2 V to 3.6 V | 50 | ns | ||
| AVDD = 3.6 V to 5.5 V | 20 | |||||
| t2 | SCLK high time | AVDD = 2 V to 3.6 V | 25 | ns | ||
| AVDD = 3.6 V to 5.5 V | 10 | |||||
| t3 | SCLK low time | AVDD = 2 V to 3.6 V | 25 | ns | ||
| AVDD = 3.6 V to 5.5 V | 10 | |||||
| t4 | SYNC to SCLK rising edge setup time | AVDD = 2 V to 3.6 V | 0 | ns | ||
| AVDD = 3.6 V to 5.5 V | 0 | |||||
| t5 | Data setup time | AVDD = 2 V to 3.6 V | 5 | ns | ||
| AVDD = 3.6 V to 5.5 V | 5 | |||||
| t6 | Data hold time | AVDD = 2 V to 3.6 V | 4.5 | ns | ||
| AVDD = 3.6 V to 5.5 V | 4.5 | |||||
| t7 | SCLK falling edge to SYNC rising edge | AVDD = 2 V to 3.6 V | 0 | ns | ||
| AVDD = 3.6 V to 5.5 V | 0 | |||||
| t8 | Minimum SYNC high time | AVDD = 2 V to 3.6 V | 50 | ns | ||
| AVDD = 3.6 V to 5.5 V | 20 | |||||
| t9 | 16th SCLK falling edge to SYNC falling edge | AVDD = 2 V to 3.6 V | 100 | ns | ||
| AVDD = 3.6 V to 5.5 V | 100 | |||||
| t10 | SYNC rising edge to 16th SCLK falling edge (for successful SYNC interrupt) |
AVDD = 2 V to 3.6 V | 15 | ns | ||
| AVDD = 3.6 V to 5.5 V | 15 | |||||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| f(SCLK) | Serial clock frequency | AVDD = 2.0 V to 3.6 V | 20 | MHz | ||
| AVDD = 3.6 V to 5.5 V | 50 | |||||
| t1 | SCLK cycle time | AVDD = 2 V to 3.6 V | 50 | ns | ||
| AVDD = 3.6 V to 5.5 V | 20 | |||||
| t2 | SCLK high time | AVDD = 2 V to 3.6 V | 25 | ns | ||
| AVDD = 3.6 V to 5.5 V | 10 | |||||
| t3 | SCLK low time | AVDD = 2 V to 3.6 V | 25 | ns | ||
| AVDD = 3.6 V to 5.5 V | 10 | |||||
| t4 | SYNC to SCLK rising edge setup time | AVDD = 2 V to 3.6 V | 0 | ns | ||
| AVDD = 3.6 V to 5.5 V | 0 | |||||
| t5 | Data setup time | AVDD = 2 V to 3.6 V | 5 | ns | ||
| AVDD = 3.6 V to 5.5 V | 5 | |||||
| t6 | Data hold time | AVDD = 2 V to 3.6 V | 4.5 | ns | ||
| AVDD = 3.6 V to 5.5 V | 4.5 | |||||
| t7 | SCLK falling edge to SYNC rising edge | AVDD = 2 V to 3.6 V | 0 | ns | ||
| AVDD = 3.6 V to 5.5 V | 0 | |||||
| t8 | Minimum SYNC high time | AVDD = 2 V to 3.6 V | 50 | ns | ||
| AVDD = 3.6 V to 5.5 V | 20 | |||||
| t9 | 24th SCLK falling edge to SYNC falling edge | AVDD = 2 V to 3.6 V | 100 | ns | ||
| AVDD = 3.6 V to 5.5 V | 100 | |||||
| t10 | SYNC rising edge to 24th SCLK falling edge (for successful SYNC interrupt) |
AVDD = 2 V to 3.6 V | 15 | ns | ||
| AVDD = 3.6 V to 5.5 V | 15 | |||||
Figure 1. Serial Write Operation: 14-Bit (DAC8311)
Figure 2. Serial Write Operation: 16-Bit (DAC8411)