SBAS771C June 2017 – February 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
GENERAL | ||||
CLR | External clearance(1) | Shortest pin-to-pin distance through air | ≥ 8.5 | mm |
CPG | External creepage(1) | Shortest pin-to-pin distance across the package surface | ≥ 8.5 | mm |
DTI | Distance through insulation | Minimum internal gap (internal clearance) of the double insulation
(2 × 0.0105 mm) |
≥ 0.021 | mm |
CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112 | ≥ 600 | V |
Material group | According to IEC 60664-1 | I | ||
Overvoltage category
per IEC 60664-1 |
Rated mains voltage ≤ 300 VRMS | I-IV | ||
Rated mains voltage ≤ 600 VRMS | I-IV | |||
Rated mains voltage ≤ 1000 VRMS | I-III | |||
DIN VDE V 0884-11: 2017-01(2) | ||||
VIORM | Maximum repetitive peak isolation voltage | At ac voltage (bipolar) | 2121 | VPK |
VIOWM | Maximum-rated isolation working voltage | At ac voltage (sine wave) | 1500 | VRMS |
At dc voltage | 2121 | VDC | ||
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM, t = 60 s (qualification test) | 7000 | VPK |
VTEST = 1.2 × VIOTM, t = 1 s (100% production test) | 8400 | |||
VIOSM | Maximum surge isolation voltage(3) | Test method per IEC 60065, 1.2-μs, 50-μs waveform,
VTEST = 1.6 × VIOSM = 12800 VPK (qualification) |
8000 | VPK |
qpd | Apparent charge(4) | Method a, after input/output safety test subgroup 2 / 3,
Vini = VIOTM, tini = 60 s, Vpd(m) = 1.2 × VIORM = 2545 VPK, tm = 10 s |
≤ 5 | pC |
Method a, after environmental tests subgroup 1,
Vini = VIOTM, tini = 60 s, Vpd(m) = 1.6 × VIORM = 3394 VPK, tm = 10 s |
≤ 5 | |||
Method b1, at routine test (100% production) and type test,
Vini = VIOTM, tini = 1 s, Vpd(m) = 1.875 × VIORM = 3977 VPK, tm = 1 s |
≤ 5 | |||
CIO | Barrier capacitance,
input to output(5) |
VIO = 0.5 VPP at 1 MHz | ~1 | pF |
RIO | Insulation resistance,
input to output(5) |
VIO = 500 V at TA = 25°C | > 1012 | Ω |
VIO = 500 V at 100°C ≤ TA ≤ 125°C | > 1011 | Ω | ||
VIO = 500 V at TS = 150°C | > 109 | Ω | ||
Pollution degree | 2 | |||
Climatic category | 40/125/21 | |||
UL1577 | ||||
VISO | Withstand isolation voltage | VTEST = VISO = 5000 VRMS or 7000 VDC, t = 60 s (qualification),
VTEST = 1.2 × VISO = 6000 VRMS, t = 1 s (100% production test) |
5000 | VRMS |