SBAU206B april 2015 – may 2023
The ADS1263 provides dual-matched current sources (IDAC1 and IDAC2) for biasing of RTDs, thermistors, and other resistive-biased sensors. The IDACs can be independently programmed and can be connected to any analog input. Each IDAC output is programmable from 50 μA to 3000 μA. The ADC internal reference must be enabled for IDAC operation.