SBAU363A February 2021 – March 2022 PCM1820 , PCM1820-Q1 , PCM1821 , PCM1821-Q1 , PCM1822 , PCM1822-Q1
For the line input configuration, shown in Figure 4-3, the PCM1820/PCM1820-Q1 /PCM1821/PCM1821-Q1 captures the audio signal provided through terminals J1 (IN1) and J2 (IN2). The input accepted in this mode is a differential, 2 VRMS, full-scale audio signal. Single-ended inputs are not supported by the PCM1820/ PCM1820-Q1 device and it is recommended to keep the inputs AC coupled.
Please Note: PCM1822EVM/PCM1822Q1EVM is set up to support single ended inputs.Resistance R3 and R5 are mounted as 0 ohms.
PCM1822/PCM1822-Q1 accepts , 1 VRMS, single ended/differential full-scale audio signal