SBAU383A June 2021 – February 2022
The BUF802RGTEVM includes a configuration as a standalone buffer (bottom half of board) and a composite loop with a precision amplifier (top half of board). Each ciruict configuration features their own indpendent power supply and signal connections to avoid any potential interference between the two circuits. Default component values are included in the Figure 8-2 section, but may be altered as desired by the user.