SBAU386
August 2021
Trademarks
1
Introduction
1.1
Features
2
Analog Interface
2.1
Analog Input
2.2
Analog Output
3
Power Supplies
3.1
VDD1 Input
3.2
VDD2 Input
4
EVM Operation
4.1
Analog Input and VDD1 Power: J3 and J1
4.2
Analog Outputs and VDD2 Power: J4 and J2
4.3
Device Operation
5
Board Layout
6
Bill of Materials and Schematic
6.1
Bill of Materials
6.2
Schematics
7
Related Documentation
1.1
Features
This EVM has the following features:
Full-featured evaluation module for the AMC1350 or AMC1351 single-channel precision isolation amplifier
Screw terminals for easy access to high- and low-side power supplies, analog inputs, and analog outputs