The ADS1285EVM-PDK includes the following features:
- Contains all support circuitry needed for the ADS1285
- USB powered: No external power supply is required
- Voltage reference options: External or onboard
- Clock options: External clock source or 8.192MHz onboard crystal oscillator with dividers for 4.096MHz
- Voltage supply options: Unipolar or bipolar support with adjustable AVDD1 low-dropout regulator (LDO) and externally sourced -2.5V LDO
- Communication signal header enables simple probing with a logic analyzer
- Built-in analysis tools including scope, FFT, histogram, and DAC configuration using the graphical user interface (GUI)