SBAU409A September 2022 – November 2022
The THS4552 FDA is used to amplify the input signals applied to the SMA connector. The amplifier is a dual configuration for the two different ADC channels. Each channel is configured with the same discreet feedback components. The amplifier gain is set to 1 V/V and the bandwidth is set to 500 kHz for good performance up to 100 kHz. The ADS9218 Power Optimized Signal Chain Circuit reference design covers component selection and can help adjust component values for different optimizations.
Figure 2-2 shows a schematic of the FDA driver components.