SBAU413A october 2022 – may 2023
Analog inputs to the EVM can be connected to either terminal block associated with each ADC channel. The screw terminal blocks (J1 through J5) can interface directly with the leads of an external source. Table 2-1 lists the supported input options. Table 2-2 lists key test points.
An input must not be applied such that the voltage on the input pins of the ADS131B26-Q1 exceeds the absolute maximum ratings. For more details, see the ADS131B26-Q1 data sheet.
| Terminal Block | Pin | Function | Input Range | ADS131B26-Q1 Input Pins |
|---|---|---|---|---|
| J1 | 1 | Unipolar voltage input | 0 V to 10 V (Gain = 1) | V1A |
| 2 | Unipolar voltage input | 0 V to 1.25 V (Gain = 1) | V0A | |
| 3 | Differential voltage, positive input or general-purpose digital input/output | –10 V to 10 V (Gain = 4) | VPA/GPIO0A | |
| 4 | Differential voltage, negative input or general-purpose digital input/output | Shorted to AGND (default) | VNA/GPIO1A | |
| 5 | Differential current, positive input | 0 mA to 12.5 mA (Gain = 1) | CPA | |
| 6 | Differential current, negative input | Shorted to AGND (default) | CNA | |
| J2 | 1 | AGND | - | AGND, AGNDA, and AGNDB |
| 2 | AGND | - | AGND, AGNDA, and AGNDB | |
| J3 | 1 | Differential voltage, negative input or general-purpose digital input/output | Shorted to AGND (default) | VNB/GPIO1B |
| 2 | Differential voltage, positive input or general-purpose digital input/output | –10 V to 10 V (Gain = 4) | VPB/GPIO0B | |
| 3 | Differential current, negative input | Shorted to AGND (default) | CNB | |
| 4 | Differential current, positive input | 0 mA to 12.5 mA (Gain = 1) | CPB | |
| 5 | Unipolar voltage input | 0 V to 1.25 V (Gain = 1) | V0B | |
| 6 | Unipolar voltage input | 0 V to 10 V (Gain = 1) | V1B | |
| J4 | 1 | Unipolar voltage input | 0 V to 10 V (Gain = 1) | V2B |
| 2 | Unipolar voltage input | –10 V to 10 V (Gain = 4) | V3B | |
| 3 | Unipolar voltage input | –10 V to 10 V (Gain = 4) | V4B | |
| 4 | Unipolar voltage input | –8.5 V to 10 V (Gain = 2) | V5B | |
| 5 | Unipolar voltage input | –8.5 V to 10 V (Gain = 2) | V6B | |
| 6 | Unipolar voltage input | V7B | ||
| J5 | 1 | Unipolar voltage input | V7A | |
| 2 | Unipolar voltage input | –8.5 V to 10 V (Gain = 2) | V6A | |
| 3 | Unipolar voltage input | –8.5 V to 10 V (Gain = 2) | V5A | |
| 4 | Unipolar voltage input | –10 V to 10 V (Gain = 4) | V4A | |
| 5 | Unipolar voltage input | –10 V to 10 V (Gain = 4) | V3A | |
| 6 | Unipolar voltage input | 0 V to 10 V (Gain = 1) | V2A |
| Test Point | Function | Input Range | ADS131B26-Q1 Input Pins |
|---|---|---|---|
| TP1 | Probe VNA or GPIO0A | –10 V to 10 V (Gain = 4) | VPA/GPIO0A |
| TP2 | Probe VPB or GPIO0B | –10 V to 10 V (Gain = 4) | VPB/GPIO0B |
| TP3 | Ground clip for scope / multimeter | - | AGND, AGNDA, and AGNDB |
| TP4 | Ground clip for scope / multimeter | - | AGND, AGNDA, and AGNDB |
| TP5 | Probe VNA or GPIO1A | Shorted to AGND (default) | VNA/GPIO1A |
| TP6 | Probe VNB or GPIO1B | Shorted to AGND (default) | VNB/GPIO1B |