SBAU422 November   2023 TMCS1126

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  6. 2Hardware
    1. 2.1 Circuitry
      1. 2.1.1 Bypass Capacitors
      2. 2.1.2 Output Filter
      3. 2.1.3 Overcurrent Set Point and Overcurrent Circuitry
      4. 2.1.4 Load Connectors
      5. 2.1.5 TMCS1126 Isolated Current-Sense Amplifier
    2. 2.2 Measurements
      1. 2.2.1 19
      2. 2.2.2 Advanced Measurement Tips
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks
  9. 5Related Documentation From Texas Instruments

Schematics

Figure 4-1 shows the schematic of the A1 sub board on the TMCS1126AEVM PCB. Only the schematic for the A1 (25 mV/A) sensitivity variant is demonstrated in this document, as all variants use the same circuit and same PCB layout. Only U1 changes from board to board. All components associated with the 25-mV/A sensitivity variants have the nomenclature "_1" appended at the end. The 50-mV/A sensitivity variants have "_2" appended, the 75-mV/A sensitivity variants have "_3" appended, the 100-mV/A sensitivity variants have "_4" appended, and the 150-mV/A sensitivity variants have "_5" appended.

GUID-20230307-SS0I-6KX4-XJ0G-J22VD1MFT89P-low.svgFigure 3-1 Schematic for A1 Device