SBAU442A December 2023 – December 2025
The ADC3910D125EVM is an evaluation module (EVM) designed to evaluate the ADC3910D125 family of high speed ADCs. The ADC3910D125EVM is populated with a ADC3910D125, 10-bit ADC, dual-channel, LVCMOS interface, and can operate up to 125MSPS. The ADC3910D125EVM allows for evaluation of all device speed grades, 25MSPS, 65MSPS, and 125MSPS.