SBAU461A May 2024 – November 2024
The INA790x thermal alert is activated when internal shunt temperature reaches 160°C or above. The ALERT pin is open-drain and is equal to supply voltage when internal shunt temperature is below 60°C. When thermal alert function is activated, ALERT pin pulls to GND, and LED D2 on the EVM illuminates.