SBOA322B May   2019  – May 2021 OPA333 , TLV9002

 

  1.   Design Goals
  2.   Design Description
  3.   Design Notes
  4.   Design Steps
  5.   Design Simulations
    1.     DC Transfer Results
  6.   Design References
  7.   Design Featured Op Amp
  8.   Design Alternate Op Amp
  9.   Design Featured Thermistor
  10.   Revision History

Design Description

This temperature sensing circuit uses a resistor in series with a positive–temperature–coefficient (PTC) thermistor to form a voltage–divider, which has the effect of producing an output voltage that is linear over temperature. The circuit uses an op amp in a non–inverting configuration with inverting reference to offset and amplify the signal, which helps to utilize the full ADC resolution and increase measurement accuracy.