SBOK071 December   2022 TRF0206-SP

 

  1.    TRF0206-SP (5962R2122001VXC) Neutron Displacement Damage Characterization
  2.   Trademarks
  3. 1Overview
  4. 2Test Procedures
  5. 3Facility
  6. 4Results
  7.   A Test Results

Overview

The TRF0206-SP is a very high-performance, radiation hardened, differential amplifier optimized for radio frequency (RF), intermediate frequency (IF), or high-speed applications. The device is ideal for ac-coupled applications that may require a single-ended-to-differential (S2D) conversion when driving an analog-to-digital converter (ADC). The TRF0206-SP generates very low levels of second- and third-order distortion upto very high frequencies. General device information and testing conditions are listed in Table 1-1.

Table 1-1 Overview Information
TI Part NumberTRF0206-SP
SMD Number5962-21220
Device Function6.5 GHz Bandwidth, High-linearity ADC Driver Amplifier
Die NameRTRF0206A0
Technology

RF SiGe

A/T Lot Number / Date Code2007400 / 2227B
Unbiased Quantity Tested

9

Exposure FacilityVPT Rad
Neutron Fluence (1-MeV Equivalent)1.0 × 1012, 5.0 × 1012, 1.0 × 1013 n/cm2
Irradiation Temperature25°C
TI may provide technical, applications or design advice, quality characterization, and reliability data or service providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items.