SBOK087 December   2024 TRF0208-SEP

 

  1.   1
  2.   Abstract
  3. 1Texas Instruments Enhanced Production Qualification and Reliability Report
  4. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 Space Enhanced Plastic Production Flow
  5. 3Device Qualification
    1.     Qualification by Similarity (Qualification Family)
  6. 4Outgas Test Report

Outgas Test Report

Outgassing test was performed on five units. A total mass loss (TML) of 1% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10 -5torr according to ASTM E 595 for a duration of 24 hours at 125°C. The TML and CVCM were measured after the test.

Table 4-1 Outgas Test Results
SampleTLM < 1.0%CVCM < 0.1%
TRF0208-SEPPASSPASS