SBOU209B August 2019 – August 2021 TMCS1100 , TMCS1100-Q1
U3x is the TLV376IDBVR. U3X is configured as a buffer that sets the TMCS1100 at mid-supply according to the voltage divider composed of R3x and R4x by default. The user has the option to either short out this buffer with a 0-Ω resistor at R5x or replace the amplifier with another amplifier that has a common-mode range and output-swing range that allows for a divided voltage of interest.