SBOU229A
August 2019 – April 2022
Trademarks
1
Introduction
1.1
Features
1.2
EVM Specifications
2
Power Connections
2.1
Split-Supply Operation
2.2
Single-Supply Operation
3
Input and Output Connections
3.1
Bias Mode Control Pins
3.2
IREF Pin Connection
3.3
Optional VCM Pin Connection
4
Board Layout
5
Schematic and Bill of Materials
5.1
Schematic
5.2
Bill of Materials
6
Related Documentation
7
Revision History
1.1
Features
Configured for split-supply operation and easily modified for single supply
Default gain of 10-V/V configuration can easily be reconfigured for other gains
Designed for easy connection to standard 50-Ω input/output impedance test equipment
Inputs and outputs include subminiature version A (SMA) connectors